(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· SKS steel is whole surface hardening (HRC62°) and squareness and parallelism on each side are finished with high-precision grinding.
Part Number |
---|
PV-20 |
PV-35N |
PV-50N |
PV-75LDN |
PV-75N |
PV-100N |
PV-120N |
PVE-D100N |
PVW-30N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detail type | Overall length (mm) | Width (mm) | Height (mm) | Mouth opening (mm) | Mouth width (mm) | Mouth depth (mm) | Precision | Width of sub-groove (mm) | Depth of sub-groove (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 56,508.33 | 1 Piece(s) | 7 Day(s) or more | - | 65 | 25 | 30 | 20 | 25 | 10 | Parallelism/squareness: within 0.002 mm | 1.5 | 1.5 | 0.3 | ||
₹ 63,943.29 | 1 Piece(s) | 7 Day(s) or more | - | 85 | 37 | 37 | 35 | 37 | 15 | Parallelism/squareness: within 0.002 mm | - | - | 0.6 | ||
₹ 79,685.20 | 1 Piece(s) | 7 Day(s) or more | - | 105 | 45 | 45 | 50 | 45 | 20 | Parallelism/squareness: within 0.002 mm | - | - | 1.0 | ||
₹ 185,718.31 | 1 Piece(s) | 10 Day(s) or more | Deep jaw vise | 195 | 100 | - | 75 | 100 | 60 | Parallelism/squareness: within 0.003 mm | - | - | 9.3 | ||
₹ 96,873.64 | 1 Piece(s) | 7 Day(s) or more | - | 170 | 55 | 60 | 75 | 65 | 30 | Parallelism/squareness: within 0.002 mm | - | - | 3.0 | ||
₹ 130,673.24 | 1 Piece(s) | 7 Day(s) or more | - | 195 | 75 | 65 | 100 | 75 | 30 | Parallelism/squareness: within 0.002 mm | - | - | 4.4 | ||
₹ 151,918.71 | 1 Piece(s) | 9 Day(s) or more | - | 220 | 90 | 80 | 120 | 90 | 40 | Parallelism/squareness: within 0.003 mm | - | - | 7.2 | ||
₹ 168,915.62 | 1 Piece(s) | 9 Day(s) or more | - | 200 | 100 | 75 | 100 | 100 | 40 | Parallelism/squareness: within 0.003 mm | - | - | 7.1 | ||
₹ 73,311.02 | 1 Piece(s) | 9 Day(s) or more | - | 85 | 55 | 45 | 30 | 55 | 20 | Parallelism/squareness: within 0.002 mm | - | - | 1.2 |
Loading...
Material | SKS-3 | Quenching hardness | HRC62° |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy