(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(EA857DP・DP-10・DR・DR-0For )Cutting saw Accessories EA857DR-31

(EA857DP・DP-10・DR・DR-0For )Cutting saw Accessories EA857DR-31
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Loading...

Configured Specifications

Product Description

【Product Specifications】
・Blade Width …85mm
・Material …Diamond
・Usage …FRP,ceramics Tile ,Joint Cutoff
・3D shape adopted to efficiently transmit the power of multi tool
・BOSCH・MAKITA・Hitachi OISMulti Tool ,BOSCH Star Lock System All The model Usable.

(EA857DP・DP-10・DR・DR-0For )Cutting saw Accessories EA857DR-31
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Part Number
EA857DR-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,256.43

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA857DR-31 in the (EA857DP・DP-10・DR・DR-0For )Cutting saw Accessories EA857DR-31 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list