Loading...

[Free-cutting ]Cemented Carbide Cutter (Iron ・Cast For )(6mm Shank) EA819JH-708

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Shaft Dia. …6.0mm
    ・Material …Steel
    ・Blade Dia. ×Blade Length ×Full length …8×7.2×52mm
    ・Applicable Code Material …Iron ・Cast
    ・Free-cutting