[Free-cutting ]Cemented Carbide Cutter (Stainless For )(6mm Shank) EA819JB-506

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft Dia. …6.0mm
・Material …Tungsten Carbide
・Blade Dia. ×Blade Length ×Full length …6×19×50mm

【Product Specifications】
・Shaft Dia. …6.0mm
・Material …Tungsten Carbide
・Blade Dia. ×Blade Length ×Full length …6×19×50mm