Loading...

[Free-cutting ]Cemented Carbide Cutter (Stainless For )(3mm Shank ) EA819CG-13

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Shaft Dia. …3.0mm
    ・Material …Tungsten Carbide
    ・Blade Dia. ×Blade Length ×Full length …3×13×38mm
    ・Applicable Code Material …Stainless
    ・Free-cutting