(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Radius Gauge (Dia Gauge ・Ruler Addapted ) EA725SC-31

Radius Gauge (Dia Gauge ・Ruler Addapted ) EA725SC-31
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement Range(mm) …Radius :0.5 to 7Dia :0.5 to 6Ruler :0 to 150
・Material …Stainless
・Uesable R Gauge and Dia Gauge and Ruler

Part Number
EA725SC-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,307.13

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SC-31 in the Radius Gauge (Dia Gauge ・Ruler Addapted ) EA725SC-31 series.