(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Mini-Depth Gauge EA725F-21

Digital Mini-Depth Gauge EA725F-21
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,462₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Maximum Error …±0.2mm
・Full length …112.5mm
・Power Supply …SR44×1 Pcs (With )
・Auto Off With a function
・Material …Carbon Fiber
・Measurement Range …25mm
・Minimum Scale …0.1mm
・Base The width …60mm

Part Number
EA725F-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,462.49

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Base Width 60mm Overall Length 112.5mm Maximum Error ±0.2mm
Minimum Scale 0.1mm Materials Carbon fiber Measurement Range 25mm
Power Supply SR44 × 1 pc. (included)

Please check the type/dimensions/specifications of the part EA725F-21 in the Digital Mini-Depth Gauge EA725F-21 series.

X
whatsapp-qr whatsapp-icon