Loading...

Adjustable Press Insulated. Torque driver EA723VK-11

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Hex agonal Dim. …9mm
    ・Accuracy …±6%
    ・1000V Insulated
    ・EA560-2.5~62,-101~-104Exclusive Use
    ・Torque Range (N・m)…0.3~1.2
    ・Minimum Scale(N,M) …0.05
    ・Length(Mm) …192