MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
(1/2 ) Crow Foot Wrench EA618TK-30
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square Drive …1/2"
・Across Flats(Mm) …30
・Dia.(Mm) …54
・Length(Mm) …73