Loading...

(1/2 ) Crow Foot Wrench Set EA618TK

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Square Drive …1/2"
    ・Swing Long Extension bar …380mm
    ・Ratchet Handle …250mm
    ・Push Type
    ・Size (mm) …17・19・22・24・27・30・32・36