MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
Socket Adapter EA618AX-133
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex agonal Shank …1/4"
・Square Drive …3/8"
・Full length …65mm