Loading...

(3/8") Socket Wrench Set EA617CC-100

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・…19Point
    ・Square Drive …3/8"
    ・Socket(6P) …8・9・10・11・12・13・14・15・16・17・18・19・21・22mm
    ・Universal Joint
    ・Ratchet Handle …193mm
    ・T-shaped Slide Handle
    ・Extension bar …76mm・240mm

    (3/8") Socket Wrench Set EA617CC-100 | ESCO | MISUMI India