Loading...

(1/2 )High Torque Ratchet Handle (Extension Bit Addapted ) EA617AN-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Square Drive …1/2″
    ・Push Type
    ・Right/Left Switch Type
    ・With pin fixed type extension handle, it transmits strong torque firmly.
    ・Number Of Gears …72 Gears
    ・Length(mm) …281+(271)