Loading...

(1/2") Torx Bit Socket (Hold Description ) EA617AM-555

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Square Drive …1/2″
    ・Hold the bolts and nuts firmly at the tip to prevent falling out.
    ・Size …T55
    ・Length(mm) …140