Loading...

Movement Punch EA572DV-2

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Special Tool Steel
    ・Ideal for aligning holes in iron plates.
    ・Use it for hole alignment before fixing with rivets or bolts.
    ・Tip Dia. …9mm
    ・Shaft Dia. …20mm
    ・Full length …200mm