Loading...

Insulated Nut Screwdriver Set EA565BC-100

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・1000V Insulated
    ・With Tool Case
    ・Tool bags are subject to change color and material without prior notice.
    ・Size (mm) …5.5・6.0・7.0・8.0・10・13(6 Pcs )
    ・Shaft Length (mm) …125