Loading...

(1/2) Air Impact Wrench EA155DC-2

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Square Drive …1/2"
    ・Full length …186mm
    ・No-load rotation speed …8,000rpm
    ・Air Consumption …142L/min
    ・Usage Pressure …0.62MPa
    ・Torque Range …338 to 810N・m
    ・Inlet …NPT 1/4"
    ・Twin Hammer Type
    ・4The stage Power Adjustment ,Protection Rubber Adapted
    ・Use Compressor …1.5 to 2.2kw
    ・Max. Torqu …1,054N・m
    ・Capacity (Bolt Dia.) …M22