(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jacobs Taper SLC13

Jacobs Taper SLC13
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,984₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For drill machining and tap machining - 1 part, 2 roles.
[Features]
· Reverse machining is possible by adopting a reversal lock mechanism.
· The tap holder can machine up to M16.
· Loosening prevention is a single-action operation.
· Loosening is prevented even when stopping instantly from high-speed rotation.
· Cutting is possible at equal torque for both forward and reverse turning.
· A hook wrench can be used for further tightening, improving safety.

 
Part Number
SLC13-J6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,984.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type drill / Tap
D1(mm) 51 L1(mm) 90.5 L2(mm) 103
Taper(mm) JT6 Mass(g) 1000 Accessory スパナ(FS13LC)

Please check the type/dimensions/specifications of the part SLC13-J6 in the Jacobs Taper SLC13 series.

X
whatsapp-qr whatsapp-icon