(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Automatic Alignment Table

Automatic Alignment Table
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      165,852₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When this table is installed on the workpiece side or the load cell side, the workpiece or load cell will automatically align during rotation testing.
· A tension/compression type is also available. (MODEL-340-L-5)

 
Part Number
340-5
340-L-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Torque
(N▪m)
Capacity
(N)
Mass
(g)

₹ 165,852.42

1 Piece(s) 14 Day(s) or more 20-Approx. 1,300

₹ 165,852.42

1 Piece(s) 8 Day(s) or more -500Approx. 1,500

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon