(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Film Chuck (Sand Paper)

Film Chuck (Sand Paper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,651₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A film-gripping jig with a sand paper-like, non-slip sheet affixed to the work piece-gripping surface.
· Suitable for tensile testing of films that do not have a flat surface, etc.

 
Part Number
228H-10
228H-20
228H-30
228H-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Mass
(g)

₹ 14,650.93

1 Piece(s) 23 Day(s) or more W10Approx. 37

₹ 14,650.93

1 Piece(s) 23 Day(s) or more W20Approx. 49

₹ 14,650.93

1 Piece(s) 23 Day(s) or more W30Approx. 64

₹ 14,650.93

1 Piece(s) 23 Day(s) or more W40Approx. 77

Loading...

  1. 1

Basic Information

Capacity(N) 20 Maximum Opening(mm) 1 Fixing Screw M6 female
X
whatsapp-qr whatsapp-icon