(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pantograph Chuck

Pantograph Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,309₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A chuck with a pantograph structure with which the tightening force increases as tensile load is applied.
· Work pieces can be mounted with a single touch.

 
Part Number
226-1
226-5
226-10
226-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Capacity
(N)
Mass
(g)

₹ 32,309.49

1 Piece(s) 18 Day(s) or more Tip tooth width 0.5 to 15Approx. 97

₹ 32,309.49

1 Piece(s) 18 Day(s) or more Tip tooth width 5100Approx. 100

₹ 32,309.49

1 Piece(s) 18 Day(s) or more Tip tooth width 10100Approx. 100

₹ 32,309.49

1 Piece(s) 18 Day(s) or more Tip tooth width 15100Approx. 107

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 2 Fixing Screw M6 female / M10 male
X
whatsapp-qr whatsapp-icon