(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Glycerin Pressure Gauge (Center Underside Stock / ø35)

Compact Glycerin Pressure Gauge (Center Underside Stock / ø35)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,230₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product is convenient for applications where installation space is limited thanks to its small size and light weight.
· Features high vibration resistance and low internal friction, making it suitable for use in places affected by vibration or other similar issues.
· To indicate the normal pressure for the pressure gauge, a safety mark (setting needle) that can be set with an arrow is included as standard equipment.

 
Part Number
GV95-671-406-000XXXX0-6MPA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,229.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Glycerin Pressure Gauge Pressure Range(Mpa) 0 to 6.0 Material Stainless Steel (SUS304)
Accuracy ±3% FS Size(mm) 35 Connector Size R1/4
Screw Length(mm) 12 Overall Length(mm) 51.5 Material Details Bourdon tube: C2680 (40 MPa range for SUS316), junction: C3604, junction: soldering (40 MPa range with silver solder)
Mass(g) Approx. 120

Please check the type/dimensions/specifications of the part GV95-671-406-000XXXX0-6MPA in the Compact Glycerin Pressure Gauge (Center Underside Stock / ø35) series.

X
whatsapp-qr whatsapp-icon