Loading...

Auto Net Disc Outer Diameter 125 mm

Brand :
SANKYO RIKAGAKU

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Dust suction and non-dust suction type abrasive material can be combined.
· Improves productivity and reduces costs.
[Applications]
· Automotive body repair polishing work
· Baked metal coating polishing work.
· FRP polishing work.

Auto Net Disc Outer Diameter 125 mm | SANKYO RIKAGAKU | MISUMI India