(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auto Net Disc Outer Diameter 100 mm

Auto Net Disc Outer Diameter 100 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dust suction and non-dust suction type abrasive material can be combined.
· Improves productivity and reduces costs.
[Applications]
· Automotive body repair polishing work
· Baked metal coating polishing work.
· FRP polishing work.

Part Number
HATD-120-100
HATD-600-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code

₹ 104.01

50 Piece(s) 5 Day(s) or more 1204937591945709443-8086

₹ 104.01

50 Piece(s) 5 Day(s) or more 6004937591945754443-8230

Loading...

  1. 1

Basic Information

Type Sander Paper Work Piece General Steel Outer Diameter Size(mm) 100
X
whatsapp-qr whatsapp-icon