(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bright-900 (Hard, Chromium)

Bright-900 (Hard, Chromium)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sharp file that does not clog and which helps enhance work efficiency with a wide range of materials from aluminum, resin and plastic to stainless steel.

Part Number
TAF-BSW12
TAF-BSW22
TAF-BW12
TAF-BW22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct type Shape Width × thickness
(mm)
Electrodeposition length
(mm)
Mass
(g)

₹ 2,639.15

1 Piece(s) 5 Day(s) or more Super wideFlat16.0 × 4100700

₹ 3,270.78

1 Piece(s) 6 Day(s) or more Super wideHalf round16.0 × 4.5100630

₹ 2,313.36

1 Piece(s) 5 Day(s) or more WideFlat11 × 3.560430

₹ 2,559.24

1 Piece(s) 6 Day(s) or more WideHalf round12.0 × 3.860450

Loading...

  1. 1

Basic Information

Single item, set product Single item Particle size(#) 200 Overall length(mm) 160
Blade length(mm) 100 Blade diameter(mm) ø6 Shank shape Square shank
Appropriate materials Optimal: Resin/plastic-based, soft iron-based (aluminum, etc.), iron-based (before heat treatment) / Good: Rubber-based, wood