(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air File Body L

Air File Body L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,765₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Heavyweight; ideal for work over long periods. (Load is applied to the file part via gravity without applying any force)
· Its heavy weight means the file does not jump and helps extend the service life of the file.
· The speed can be adjusted using the main body's built-in speed adjustment function.
· A medium sized type that fits in the hand.
· Long stroke (10 mm) and high cutting force.

Part Number
TAF-5000-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 25,764.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Appropriate Reciprocating Rotations(Minute) 5,000 Single item, set product Single item Overall length(mm) 750
Shank length(mm) 210 Mass(g) 850 Stroke length(mm) 10
Operating air pressure(psi/Mpa) 90 psi/0.6 MPa Operating sound(dBa) 82.5 dBa Maximum mounting axis(mm) ø6
Switching method Push switch Exhaust system Muffler type rear exhaust Set content Dedicated hex wrench, quick coupler (high-quality type for which sealing tape is not required), file (TAF-W12)