(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Interchangeable Flathead Blade for System 4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 269S1.5-3.0

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.5 ~ 3
  • Single Item / Set Classification
    Single Item
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.25 ~ 0.5
  • Width Across Flats Dimension: Shaft Width(mm)
    4.0
  • Total Length L1(mm)
    120
Part Number
269S1.5-3.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,497.58

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 / 1.5
  • Single Item / Set Classification
    Single Item
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5 / 0.25
  • Width Across Flats Dimension: Shaft Width(mm)
    4.0
  • Total Length L1(mm)
    120

Product Description

[Features]
· This is a double-headed flathead interchangeable blade for System 4.
· Made of high-grade chrome vanadium molybdenum steel. Fully quenched. Chrome plating.
· The tip has undergone Chrome Top treatment, a colored coating.

Specifications of 269S1.5-3.0

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.5 ~ 3
  • Single Item / Set Classification
    Single Item
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.25 ~ 0.5
  • Width Across Flats Dimension: Shaft Width(mm)
    4.0
  • Total Length L1(mm)
    120
Part Number
269S1.5-3.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,497.58

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1