(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Precision Nippers For Electronics (With Fully Flushed Blades And Wire Trap)

Precision Nippers For Electronics (With Fully Flushed Blades And Wire Trap)

[Features]
· These are precision nippers for electronics with a sharp head and wire trap.
· Fully flushed blade.
· Can completely cut soft wires without leaving a cutting trace.
· with wire trap that prevents cut wire from falling
· This product is not for ESD.

Part Number

Configured Part Number is shown.

Z4003WFF118

Part Number
Z4003WFF118
Part NumberVolume DiscountDays to ShipWeight
(g)
Set Content
8 Day(s) or more 70With Wire Trap

Loading...

  1. 1

Basic Information

Product Category Nippers Nippers Type Nippers Total Length(mm) 118
Cutting Capacity(φmm) 1.3 Tip Shape Full Flash Blade Total Length(Inch) 5
Tip Width(mm) 11 Body / Option Main Body

Please check the type/dimensions/specifications of the part Z4003WFF118 in the Precision Nippers For Electronics (With Fully Flushed Blades And Wire Trap) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)