(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HI-LAP (Offset-Type Elastic Grinding Wheel)【20 Pieces Per Package】

HI-LAP (Offset-Type Elastic Grinding Wheel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HI-LAP (Offset-Type Elastic Grinding Wheel)
  • HI-LAP (Offset-Type Elastic Grinding Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,046₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Dry-type specification 1. The HI-LAP maximum peripheral usage speed is 45 m/s (8,500 rpm). Use at a grinder rpm of less than 8,500 rpm. 2. Use a correctly-mounted dedicated HI-LAP pad. 3. The HI-LAP is for dry use. Do not use with water or water-soluble grinding oil. 4. Store in a dry place when not in use.

Product Description

[Features]
· The HI-LAP is an offset-type, elastic PVA grinding wheel.
 Due to the elastic effect of the binding agent, the abrasive cutting is uniform and does not leave particularly deep scratches in the ground surface, providing a smooth surface finish.

[Applications]
· The HI-LAP for general metal use (HI-LAP-M) is ideal for deburring and removing scratches and rust from general metal and for removing scratches and for finishing stainless steel.
· The HI-LAP for stone materials (HI-LAP-S) is ideal for chamfering stone material for construction and for finishing stone monuments.

 
Part Number
HIRAP-M-220
HIRAP-M-320
HIRAP-M-500
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

₹ 9,498.05

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 220

₹ 9,046.44

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 320

₹ 10,877.64

1 Pack(s)

20 Pieces Per Package

8 Day(s) or more 500

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 work material general steel / Stainless Steel / Cast Iron / Copper Material / Aluminum / Non-metal
Work material details According to a grinding example from a general metal (aluminum, brass, mild steel, stainless steel, hardened steel) catalog
X
whatsapp-qr whatsapp-icon