(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super-Thin Flat File

Super-Thin Flat File
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-thin flat file with a thickness of 0.6 mm from Hiroshima Files Japan (Uo-Chikyu Mark) that is suitable for repairing and finishing grooves.

Part Number
14-0001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,280.00

2 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Precision File Total Length L(mm) 180 Single Product Set Product Pack Product
Shape Flat Width x Thickness(mm) 10.0×0.6 Quantity Per Set / Pack(Nos.) 25

Please check the type/dimensions/specifications of the part 14-0001 in the Super-Thin Flat File series.

X
whatsapp-qr whatsapp-icon