(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vises for Small-Size Machines VC-N Series

Vises for Small-Size Machines VC-N Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      208,717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted snugly to the small Class 30 machines
· Highly rigid steel body
· A low-floor type that provides a large machining area
· Assembled with aluminum jaws as standard
· The largest mouth ring opening in its class
· The mechanical boost mechanism provides stable clamping force
· Lifting is minimized to achieve stable machining accuracy
· Standard parallel specification

 
Part Number
VC104N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 208,716.96

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Cap Width(mm) 100 Cap Height(mm) 40 Cap Opening(mm) 204
Workpiece Mounting Surface Height(mm) 65 Full height(mm) 105 Overall Width(mm) 112
Overall Length(mm) 431.5 Guide Block Width(mm) 14h7 Max. Tightening Force(kN) 20
Mass(kg) 19

Please check the type/dimensions/specifications of the part VC104N in the Vises for Small-Size Machines VC-N Series series.

X
whatsapp-qr whatsapp-icon