Loading...

10955R-27, Spare Head (Plastic)

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    ・ Spare head for plastic hammer 10955-27.
    ・ Head diameter (ømm): 27
    ・ Weight (g): 13
    [Product Specifications]
    ・ Quantity: 1 pc.
    ・ JAN code: 4018754049936