12665-52 Screw Pitch Gauge

Brand :
Stahlwille
Caution
Product Description
[Features]
・A gauge that can measure the pitch of mm and Whitworth screw thread.
・0.25 to 6 mm and 4 to 62 t.p.I(Metric / Whitworth screw thread)
・Weight(g): 79
[Product Specifications]
· Quantity in pack: 1
・JAN Code: 4018754048809
【Set Contents / Accessories Included】
・Metric screw thread 60°: 0.25/0.3/0.35/0.4/0.45/0.5/0.6/0.7/0.75/0.8/0.9/1.0/1.25/1.5/1.75/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0 (mm)
・Whitworth screw thread 55°: 4G/ 4.1/2G /5G/6G/7G/8G/9G/10G/11G/12G/13G/14G/16G/18G/19G/20G/22G/24G/25G/26G/28G/30G/32G/36G/40G/48G/60G/62G (Screw thread / inch)