Loading...

10970-1/2, Ball Pin Hammer, 1/2 Lb

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    ・ Orthodox ball pin hammer.
    ・ Overall length (L1: mm): 290
    ・ Head length (L2: mm): 82
    ・ Weight (g): 320
    [Product Specifications]
    ・ Quantity: 1 pc.
    ・ JAN code: 4018754041077