Loading...

112/1, Finger Protector (for 110)

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    ・ Finger protector for chisel that improves safety and ease of tapping.
    ・ It is compatible with STAHLWILLE Eduard Wille GmbH & Co. KG's chisel (No.102/103 series of overall length 200 mm or more, NO.110).
    ・ Weight (g): 101
    [Product Specifications]
    ・ Quantity: 1 pc.
    ・ JAN code: 4018754050338