(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Asahi Gauge Thickness Gauge

Asahi Gauge Thickness Gauge
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,709₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· General standard products are manufactured according to functions and accuracy equivalent to JIS.
· Leaf clasp is fixed with screws so that the leaf can be detached (except 172 series) and thickness is clearly displayed.
· Various special combinations and shapes can be manufactured.
[Applications]
· Thickness gauge (gap gauge) is widely used for measuring gaps in assembly, adjustment, and inspection of automobiles, electric motors, and machinery.

Part Number
150ML
150MT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Number of Sheets
(sheet)
Set Content

₹ 4,708.60

1 Piece(s) 6 Day(s) or more 0.01~1.00190.01、0.02、0.03、0.04、0.05、0.06、0.07、0.08、0.09、0.10、0.20、0.30、0.40、0.50、0.60、0.70、0.80、0.90、1.00mm

₹ 4,774.24

1 Piece(s) 7 Day(s) or more 0.04~3.00120.04、0.05、0.06、0.07、0.08、0.10、0.15、0.20、0.30、1.00、2.00、3.00mm

Loading...

  1. 1

Basic Information

Length(mm) 150
X
whatsapp-qr whatsapp-icon