(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Used to perform repeated measurement of the same dimensions or to adjust height during machine installation.
· 12.7 mm width SK hardened steel is used, but stainless steel and other materials can be manufactured to order.
· Models other than thickness of 0.01 to 1.0 mm, width of 12.7 mm and length of 1/3/5 m can also be manufactured.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) | Length (m) |
---|---|---|---|---|---|---|
₹ 2,963.36 | 1 Piece(s) | 5 Day(s) or more | 0.01 | 1 | ||
₹ 7,794.56 | 1 Piece(s) | 6 Day(s) or more | 0.01 | 3 | ||
₹ 2,260.18 | 1 Piece(s) | 6 Day(s) or more | 0.02 | 1 | ||
₹ 5,821.64 | 1 Piece(s) | 8 Day(s) or more | 0.02 | 3 | ||
₹ 2,060.62 | 1 Piece(s) | 5 Day(s) or more | 0.03 | 1 | ||
₹ 5,269.80 | 1 Piece(s) | 8 Day(s) or more | 0.03 | 3 | ||
₹ 2,044.33 | 1 Piece(s) | 6 Day(s) or more | 0.04 | 1 | ||
₹ 3,848.71 | 1 Piece(s) | 8 Day(s) or more | 0.04 | 3 | ||
₹ 1,583.80 | 1 Piece(s) | 5 Day(s) or more | 0.05 | 1 | ||
₹ 3,950.51 | 1 Piece(s) | 6 Day(s) or more | 0.05 | 3 | ||
₹ 1,483.35 | 1 Piece(s) | 6 Day(s) or more | 0.06 | 1 | ||
₹ 3,848.71 | 1 Piece(s) | 8 Day(s) or more | 0.06 | 3 | ||
₹ 1,483.35 | 1 Piece(s) | 8 Day(s) or more | 0.07 | 1 | ||
₹ 3,848.71 | 1 Piece(s) | 8 Day(s) or more | 0.07 | 3 | ||
₹ 1,483.35 | 1 Piece(s) | 8 Day(s) or more | 0.08 | 1 | ||
₹ 3,848.71 | 1 Piece(s) | 8 Day(s) or more | 0.08 | 3 | ||
₹ 1,483.35 | 1 Piece(s) | 8 Day(s) or more | 0.09 | 1 | ||
₹ 3,848.71 | 1 Piece(s) | 8 Day(s) or more | 0.09 | 3 | ||
₹ 1,467.27 | 1 Piece(s) | 5 Day(s) or more | 0.1 | 1 | ||
₹ 3,456.27 | 1 Piece(s) | 6 Day(s) or more | 0.1 | 3 | ||
₹ 1,290.47 | 1 Piece(s) | 7 Day(s) or more | 0.15 | 1 | ||
₹ 3,263.40 | 1 Piece(s) | 8 Day(s) or more | 0.15 | 3 | ||
₹ 5,035.42 | 1 Piece(s) | 8 Day(s) or more | 0.15 | 5 | ||
₹ 1,207.42 | 1 Piece(s) | 7 Day(s) or more | 0.2 | 1 | ||
₹ 2,987.47 | 1 Piece(s) | 6 Day(s) or more | 0.2 | 3 | ||
₹ 4,835.84 | 1 Piece(s) | 8 Day(s) or more | 0.2 | 5 | ||
₹ 1,207.42 | 1 Piece(s) | 8 Day(s) or more | 0.25 | 1 | ||
₹ 2,987.47 | 1 Piece(s) | 8 Day(s) or more | 0.25 | 3 | ||
₹ 4,835.84 | 1 Piece(s) | 8 Day(s) or more | 0.25 | 5 | ||
₹ 1,307.87 | 1 Piece(s) | 6 Day(s) or more | 0.3 | 1 | ||
₹ 2,987.47 | 1 Piece(s) | 8 Day(s) or more | 0.3 | 3 | ||
₹ 4,835.84 | 1 Piece(s) | 8 Day(s) or more | 0.3 | 5 | ||
₹ 2,245.24 | 1 Piece(s) | 8 Day(s) or more | 0.35 | 1 | ||
₹ 4,242.49 | 1 Piece(s) | 8 Day(s) or more | 0.35 | 3 | ||
₹ 7,001.64 | 1 Piece(s) | 8 Day(s) or more | 0.35 | 5 | ||
₹ 1,682.91 | 1 Piece(s) | 8 Day(s) or more | 0.4 | 1 | ||
₹ 4,242.49 | 1 Piece(s) | 8 Day(s) or more | 0.4 | 3 | ||
₹ 7,001.64 | 1 Piece(s) | 8 Day(s) or more | 0.4 | 5 | ||
₹ 1,682.91 | 1 Piece(s) | 8 Day(s) or more | 0.45 | 1 | ||
₹ 4,242.49 | 1 Piece(s) | 8 Day(s) or more | 0.45 | 3 | ||
₹ 1,682.91 | 1 Piece(s) | 6 Day(s) or more | 0.5 | 1 | ||
₹ 4,242.49 | 1 Piece(s) | 8 Day(s) or more | 0.5 | 3 | ||
₹ 2,394.13 | 1 Piece(s) | 8 Day(s) or more | 0.6 | 1 | ||
₹ 2,394.13 | 1 Piece(s) | 8 Day(s) or more | 0.7 | 1 | ||
₹ 2,394.13 | 1 Piece(s) | 8 Day(s) or more | 0.8 | 1 | ||
₹ 2,394.13 | 1 Piece(s) | 8 Day(s) or more | 0.9 | 1 | ||
₹ 2,394.13 | 1 Piece(s) | 8 Day(s) or more | 1 | 1 |
Part Number |
---|
Loading...
Width(mm) | 12.7 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy