(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Signal type torque wrench CL/CLE2

Signal type torque wrench CL/CLE2

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The image is a representative product image.

Specifications of CL5NX8D

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    1–5
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    173.5
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Applicable Replacement Head
    8D
  • Mass(g)
    240
  • Specifications
    With Scale
Part Number
CL5NX8D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,328.33

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    1–5
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    173.5
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Applicable Replacement Head
    8D
  • Mass(g)
    240
  • Specifications
    With Scale

Product Description

[Features]
· Head exchangeable type.
· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.
· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.
· The torque can be changed easily using the scale.
· Can be securely used in the EU region as well. ISO 6789 Type II Class A calibration procedure compliant.
[Applications]
· For tightening various screws for assembly and mass production.

Specifications of CL5NX8D

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    1–5
  • Minimum graduation(N·m)
    0.05
  • Head Replaceable
    Available
  • Overall Length(mm)
    173.5
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    Signal type torque wrench
  • Applicable Replacement Head
    8D
  • Mass(g)
    240
  • Specifications
    With Scale
Part Number
CL5NX8D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,328.33

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1