(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Torque Wrench CTB2/CTB2-G

Digital Torque Wrench CTB2/CTB2-G

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The image is a representative product image.

Specifications of CTB850N2X32D

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    170~850
  • Minimum graduation(N·m)
    1
  • Head Replaceable
    Available
  • Overall Length(mm)
    1387
  • Load direction
    Left/Right
  • Torque Precision(±%)
    1
  • Details Type
    Torque wrench for re-tightening inspection - charging type
  • Applicable Replacement Head
    32D
  • Mass(g)
    5140
  • Power Supply
    Nickel metal hydride battery dedicated pack
  • Accessory
    Battery Pack BP-5, Charger, Each QH
Part Number
CTB850N2X32D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 381,275.33

1 Piece(s) 12 Day(s) or more 10

Basic Specifications

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    170~850
  • Minimum graduation(N·m)
    1
  • Head Replaceable
    Available
  • Overall Length(mm)
    1387
  • Load direction
    Left/Right
  • Torque Precision(±%)
    1
  • Details Type
    Torque wrench for re-tightening inspection - charging type
  • Applicable Replacement Head
    32D
  • Mass(g)
    5140
  • Power Supply
    Nickel metal hydride battery dedicated pack
  • Accessory
    Battery Pack BP-5, Charger, Each QH

Product Description

[Features]
· A torque wrench for the re-tightening inspection of tightened screws.
· Uses the Tohnichi original new additional tightening torque measurement algorithm "T-point method". (*PAT.PEND)
· The additional tightening torque can be measured without individual variability.
· 999 internal memory data events, output with RS232C.
· Head exchangeable type enables use of wrenches, ring wrenches, etc. to suit various purposes.
· Can be securely used in the EU region as well.
· ISO 6789 Type I Class C calibration procedure compliant.
[Applications]
· For additional tightening inspection.

Specifications of CTB850N2X32D

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    170~850
  • Minimum graduation(N·m)
    1
  • Head Replaceable
    Available
  • Overall Length(mm)
    1387
  • Load direction
    Left/Right
  • Torque Precision(±%)
    1
  • Details Type
    Torque wrench for re-tightening inspection - charging type
  • Applicable Replacement Head
    32D
  • Mass(g)
    5140
  • Power Supply
    Nickel metal hydride battery dedicated pack
  • Accessory
    Battery Pack BP-5, Charger, Each QH
Part Number
CTB850N2X32D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 381,275.33

1 Piece(s) 12 Day(s) or more 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon