(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Contact + Non-Contact Type Thermometer Dual Thermo AR Series

Contact + Non-Contact Type Thermometer Dual Thermo AR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      105,489₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Do not look into the laser beam. Do not point the laser at people. Do not allow children to use.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A thermometer that can be used as both non-contact type and contact type
· Small spot diameter, φ12/500 mm
· Wide Emissivity (0.10 to 2.00, 001 steps)
· The emissivity can be set easily by combination with the contact type
· With laser marker for checking measurement points at a glance
· A gun type which allows one-hand operation and checking.
· Analog output types are also available

Part Number
AR-1500
AR-1501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Accessory

₹ 105,489.38

1 Piece(s) 13 Day(s) or more Without Analog OutputInstruction manual, test result report, soft case, lens cap, dedicated charger

₹ 126,949.15

1 Piece(s) 13 Day(s) or more With Analog OutputInstruction manual, test result report, soft case, lens cap, dedicated charger, analog output cable
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Accessory

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -50~500 External dimension (W)(mm) 205
External dimension (H)(mm) 155 External Dimensions (D)(mm) 50 Mass(g) Approximately 400
Measurement accuracy (resolution: 0.1 degrees Celsius) More than 250°C-500°C or less: ±0.8% (°C) of indicated value ±1 digit/0°C or less to 250°C or less: ±2°C ±1 digit/less than 0°C: ±3°C±1 digit Temperature Coefficient(°C) Measurement range ±(0.01%/°C) Operating conditions(℃/RH) 0-40, 0-80% (No condensation)
Storage conditions(℃/RH) -20 to 5 / 0 to 85% (No condensation) Operating time(h) 30 or more hours of continuous operation (10 when using laser continuously) Power supply (internal) Ni-Cd Battery (4 AA) Rechargeable
Response Speed(s) Approx. 0.3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language