(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Shielding Goggle PC-6 NIKKO

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Cannot block laser light.
  • Order Qty :
  • Starting From :
    ₹ 2,796.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-6-NIKKO1.7
PC-6-NIKKO2
PC-6-NIKKO3
PC-6-NIKKO4
PC-6-NIKKO5
PC-6-NIKKO6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shade degree Amount Of Content

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 1.7 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 2 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 3 1 pc.

₹ 2,796.00

5 Piece(s) 8 Day(s) or more 4 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 5 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 6 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Light Shield
  • Details Type
    Freely Combined Up and Down Form
  • Lens
    Glass
  • Lens color
    Green Type
  • Frame
    Polycarbonate
  • Frame color
    Brown
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Product Description

Protect the operator's eyes from eye-damaging radiation such as ultraviolet radiation, infrared radiation, and the arc light, etc. generated during arc welding.
Also suitable for work where there is exposure to reflected light, such as on snow, roads, roofs, sand, etc.
[Features]
· Equivalent to JIS standards
· Lens material: reinforced glass
· Light shielding level: 1.7/2/3/4/5/6
· Lens color: green type
· Excellent wear resistance, chemical resistance and heat resistance.
· Side shields are of the fixed frame type.

Part Number
PC-6-NIKKO1.7
PC-6-NIKKO2
PC-6-NIKKO3
PC-6-NIKKO4
PC-6-NIKKO5
PC-6-NIKKO6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shade degree Amount Of Content

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 1.7 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 2 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 3 1 pc.

₹ 2,796.00

5 Piece(s) 8 Day(s) or more 4 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 5 1 pc.

₹ 2,796.00

5 Piece(s) 9 Day(s) or more 6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon