(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NKAP Type Aluminum Panel For NANO NK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of NKAP330

  • Toolbox Type
    Other
  • Mass(g)
    94
  • Plate Thickness(mm)
    2
  • Dimension L(mm)
    175.9
  • Dimension W(mm)
    112.2
  • Dimension R(mm)
    17
  • Material
    Panel: Aluminum (Alumite Treatment), Mounting Screw: Stainless Steel
  • Specifications
    Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / No ▽ mark
  • Supported cases
    NANO330
  • Number of mounting screws
    2
Part Number
NKAP330
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 1,611.87

1 Piece(s) 5 Day(s) or more 10

Basic Specifications

  • Toolbox Type
    Other
  • Mass(g)
    94
  • Plate Thickness(mm)
    2
  • Dimension L(mm)
    175.9
  • Dimension W(mm)
    112.2
  • Dimension R(mm)
    17
  • Material
    Panel: Aluminum (Alumite Treatment), Mounting Screw: Stainless Steel
  • Specifications
    No ▽ mark / Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1
  • Supported cases
    NANO330
  • Number of mounting screws
    2

Product Description

[Features]
· Material: aluminum
· Aluminum panel for NANO NK.
· Can be used as a controller, measuring instrument or communication device by attaching a panel and making it an operation and display surface.

Specifications of NKAP330

  • Toolbox Type
    Other
  • Mass(g)
    94
  • Plate Thickness(mm)
    2
  • Dimension L(mm)
    175.9
  • Dimension W(mm)
    112.2
  • Dimension R(mm)
    17
  • Material
    Panel: Aluminum (Alumite Treatment), Mounting Screw: Stainless Steel
  • Specifications
    Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / No ▽ mark
  • Supported cases
    NANO330
  • Number of mounting screws
    2
Part Number
NKAP330
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 1,611.87

1 Piece(s) 5 Day(s) or more 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon