(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clip Clamp Pliers

Clip Clamp Pliers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of CCP-190

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • Mass(g)
    140
Part Number
CCP-190
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,214.53

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • Mass(g)
    140

Product Description

[Features]
· Grips the shaft of the clip to remove it, preventing damage to the clip.
· The hole in the tip part can hold the clip shaft.
· *The spring is set as a service part. Ask the retailer for details.

Specifications of CCP-190

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • Mass(g)
    140
Part Number
CCP-190
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,214.53

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon