(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25.4 sq. Wheel Nut Combination Socket For Impact Wrenches (Thin)

25.4 sq. Wheel Nut Combination Socket For Impact Wrenches (Thin)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Combine the black pin with the black ring and silver pin with the gray ring.

Specifications of ABP8-4121TP

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    21
  • Width across flat dimension (S Measurement)
    41
  • Overall length (L dimension)(mm)
    87
  • l dimensions(mm)
    57
  • Mass(g)
    900
  • Accessory
    Pin and ring: PR-4045
  • Features
    AMBAC system, Power Fit, 25.4 sq.
  • H(mm)
    14
  • D2(mm)
    50
  • D1(mm)
    58
Part Number
ABP8-4121TP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,966.45

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    21
  • Width across flat dimension (S Measurement)
    41
  • Overall length (L dimension)(mm)
    87
  • l dimensions(mm)
    57
  • Mass(g)
    900
  • Accessory
    Pin and ring: PR-4045
  • Features
    AMBAC system, Power Fit, 25.4 sq.
  • H(mm)
    14
  • D2(mm)
    50
  • D1(mm)
    58

Product Description

[Features]
· A labor-saving tool in which a single wrench can be used to tighten and loosen both outer and inner nuts.
· A thin type that is effective for car models that have little clearance between the wheel hub and wheel nut.
· Sizes for use with everything from medium size cars (2 t class) to large size cars (4 t or heavier class) are available.

Specifications of ABP8-4121TP

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    21
  • Width across flat dimension (S Measurement)
    41
  • Overall length (L dimension)(mm)
    87
  • l dimensions(mm)
    57
  • Mass(g)
    900
  • Accessory
    Pin and ring: PR-4045
  • Features
    AMBAC system, Power Fit, 25.4 sq.
  • H(mm)
    14
  • D2(mm)
    50
  • D1(mm)
    58
Part Number
ABP8-4121TP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,966.45

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon