(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

12.7 sq. Dedicated Wheel Nut Socket

12.7 sq. Dedicated Wheel Nut Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • In terms of structure, the load bearing capacity is low since it is made exclusively for wheel nuts.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,084.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B38Z-17H
B38Z-19H
B38Z-21H
B38Z-22H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) H
(mm)
D1
(mm)

₹ 3,084.09

1 Piece(s) 5 Day(s) or more 17 22 24

₹ 3,084.09

1 Piece(s) 5 Day(s) or more 19 24 26

₹ 3,084.09

1 Piece(s) 10 Day(s) or more 21 26 27.5

₹ 3,185.87

1 Piece(s) 6 Day(s) or more 22 27 29.5

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    100
  • Mass(g)
    200
  • Features
    Power Fit
  • D2(mm)
    22

Product Description

[Applications]
· A dedicated socket for tightening and loosening automobile wheel nuts.
[Features]
· A dedicated design for use with wheels with an overall length of 100 mm.
Usability is improved by using in combination with a torque wrench.
· Includes rubber cushioning to help prevent damage to plated and coated nuts.
· The 22H is for the TOYOTA Land Cruiser 100 Series and the HONDA Legend (KB1).

Part Number
B38Z-17H
B38Z-19H
B38Z-21H
B38Z-22H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) H
(mm)
D1
(mm)

₹ 3,084.09

1 Piece(s) 5 Day(s) or more 17 22 24

₹ 3,084.09

1 Piece(s) 5 Day(s) or more 19 24 26

₹ 3,084.09

1 Piece(s) 10 Day(s) or more 21 26 27.5

₹ 3,185.87

1 Piece(s) 6 Day(s) or more 22 27 29.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon