(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

12.7 sq. Socket for Aluminum Wheels

12.7 sq. Socket for Aluminum Wheels

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • In terms of structure, the load bearing capacity is low since it is made exclusively for aluminum wheels.

Specifications of B35A-17H

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17
  • l dimensions(mm)
    15
  • Mass(g)
    140
  • Features
    Power Fit
  • H(mm)
    22
  • D2(mm)
    21
  • D1(mm)
    24
Part Number
B35A-17H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,269.35

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17
  • l dimensions(mm)
    15
  • Mass(g)
    140
  • Features
    Power Fit
  • H(mm)
    22
  • D2(mm)
    21
  • D1(mm)
    24

Product Description

[Applications]
· A dedicated socket for tightening and loosening aluminum automobile wheel nuts.
· A thin type with rubber cushioning for helping prevent damage to face nuts.

Specifications of B35A-17H

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17
  • l dimensions(mm)
    15
  • Mass(g)
    140
  • Features
    Power Fit
  • H(mm)
    22
  • D2(mm)
    21
  • D1(mm)
    24
Part Number
B35A-17H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,269.35

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon