(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9.5 sq. Triple Square Bit Socket Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use with power tools such as impact wrenches.

Specifications of TBT304TS

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Set Content
    9.5 sq. triple square bit socket: BT3-M5, M6, M8, M10, socket holder: EHB305
  • Mass(g)
    320
  • Features
    Power Fit
Part Number
TBT304TS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,690.78

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Set Content
    9.5 sq. triple square bit socket: BT3-M5, M6, M8, M10, socket holder: EHB305
  • Mass(g)
    320
  • Features
    Power Fit

Product Description

A special bit socket set for use with triple square hole bolts used in European vehicles.
[Features]
·Power transmission device.
·It is widely used in drive shaft flanges and undercarriages of Volkswagen and Audi.
·The tip bit can be replaced.
·Caution: Do not use with power tools such as impact wrenches.
[Applications]
·Automotive tools.
·Tool for tightening and loosening triple square socket bolts (socket type).

Specifications of TBT304TS

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Set Content
    9.5 sq. triple square bit socket: BT3-M5, M6, M8, M10, socket holder: EHB305
  • Mass(g)
    320
  • Features
    Power Fit
Part Number
TBT304TS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,690.78

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon