(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Parts Tray

Stainless Steel Parts Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,703.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YKPT-22
YKPT-26
YKPT-30
YKPT-33
YKPT-36
YKPT-40
YKPT-44
YKPT-52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Height
(mm)
Overall Length
(mm)
Trusco Code Capacity
(l)
Plate Thickness
(mm)

₹ 2,703.69

1 Piece(s) 5 Day(s) or more 185 132 46 220 807-0704 1 0.5

₹ 3,159.09

1 Piece(s) 5 Day(s) or more 260 156 50 260 807-0706 1.6 0.5

₹ 3,619.84

1 Piece(s) 5 Day(s) or more - 180 55 300 807-0708 2.05 0.5

₹ 4,068.55

1 Piece(s) 9 Day(s) or more - 198 57 330 807-0709 3.1 0.5

₹ 4,545.36

1 Piece(s) 9 Day(s) or more 465 216 60 360 807-0710 3.85 0.5

₹ 5,353.02

1 Piece(s) 13 Day(s) or more 740 240 66 400 807-0819 5.8 0.6

₹ 6,496.85

1 Piece(s) 9 Day(s) or more 840 264 71 440 807-0820 7.3 0.6

₹ 9,656.49

1 Piece(s) 9 Day(s) or more - 312 82 520 807-0822 12.5 0.6

Basic Specifications

  • Main Body Material
    SUS304

Product Description

Improves the efficiency of disassembly work by organizing the parts during work.
[Features]
· A variety of sizes for storing various parts.
· Trays can be stacked and stored compactly.
· Made using durable stainless steel.
[Applications]
· For temporarily placing parts during disassembly-maintenance of automobiles, motorcycles and machines.

Part Number
YKPT-22
YKPT-26
YKPT-30
YKPT-33
YKPT-36
YKPT-40
YKPT-44
YKPT-52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Height
(mm)
Overall Length
(mm)
Trusco Code Capacity
(l)
Plate Thickness
(mm)

₹ 2,703.69

1 Piece(s) 5 Day(s) or more 185 132 46 220 807-0704 1 0.5

₹ 3,159.09

1 Piece(s) 5 Day(s) or more 260 156 50 260 807-0706 1.6 0.5

₹ 3,619.84

1 Piece(s) 5 Day(s) or more - 180 55 300 807-0708 2.05 0.5

₹ 4,068.55

1 Piece(s) 9 Day(s) or more - 198 57 330 807-0709 3.1 0.5

₹ 4,545.36

1 Piece(s) 9 Day(s) or more 465 216 60 360 807-0710 3.85 0.5

₹ 5,353.02

1 Piece(s) 13 Day(s) or more 740 240 66 400 807-0819 5.8 0.6

₹ 6,496.85

1 Piece(s) 9 Day(s) or more 840 264 71 440 807-0820 7.3 0.6

₹ 9,656.49

1 Piece(s) 9 Day(s) or more - 312 82 520 807-0822 12.5 0.6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon