(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Clipper

Mini Clipper

You can add up to 6 items to the comparison list.

Loading...

Specifications of BPZ2-215C

  • Overall Length(mm)
    215
  • Cuttable Diameter
    Hard wires ø2.9 mm
  • Trusco Code
    807-0106
  • Nominal dimensions
    215
  • Mass(g)
    355
Part Number
BPZ2-215C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,525.56

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    215
  • Cuttable Diameter
    Hard wires ø2.9 mm
  • Trusco Code
    807-0106
  • Nominal dimensions
    215
  • Mass(g)
    355

Product Description

A mini clipper used for cutting hard wire.
[Features]
·Cuttable diameter: 2.9 mm (hard wires).
·Nominal dimensions: 215 mm.
[Applications]
·For cutting hard wire.

Specifications of BPZ2-215C

  • Overall Length(mm)
    215
  • Cuttable Diameter
    Hard wires ø2.9 mm
  • Trusco Code
    807-0106
  • Nominal dimensions
    215
  • Mass(g)
    355
Part Number
BPZ2-215C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,525.56

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon