(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bolt Clipper

Bolt Clipper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Replacement blades for the old model (BP2K, BP5K) cannot be used.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,902.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BP7-300
BP7-350
BP7-450
BP7-600
BP7-900
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cuttable Diameter Trusco Code Nominal dimensions Mass
(g)
Tip width
(mm)

₹ 4,902.98

1 Piece(s) 8 Day(s) or more 320 ø5 mm 807-0855 300 (12") 800 54

₹ 5,278.02

1 Piece(s) 6 Day(s) or more 370 ø6 mm 807-0856 350 (14") 1,000 60

₹ 6,731.25

1 Piece(s) 6 Day(s) or more 465 ø7 mm 807-0857 450 (18") 1,500 69

₹ 8,345.22

1 Piece(s) 6 Day(s) or more 620 ø9 mm 807-0858 600 (24") 2,600 84

₹ 15,381.05

1 Piece(s) 5 Day(s) or more 920 ø15 mm 807-0860 900 (36") 5,900 108

Basic Specifications

  • With/without tip claw replacement function
    Available

Product Description

[Features]
· Forged from the finest materials, including chrome vanadium. Heat treated to ensure toughness throughout. The blade has undergone secondary quenching at high frequencies.

Part Number
BP7-300
BP7-350
BP7-450
BP7-600
BP7-900
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cuttable Diameter Trusco Code Nominal dimensions Mass
(g)
Tip width
(mm)

₹ 4,902.98

1 Piece(s) 8 Day(s) or more 320 ø5 mm 807-0855 300 (12") 800 54

₹ 5,278.02

1 Piece(s) 6 Day(s) or more 370 ø6 mm 807-0856 350 (14") 1,000 60

₹ 6,731.25

1 Piece(s) 6 Day(s) or more 465 ø7 mm 807-0857 450 (18") 1,500 69

₹ 8,345.22

1 Piece(s) 6 Day(s) or more 620 ø9 mm 807-0858 600 (24") 2,600 84

₹ 15,381.05

1 Piece(s) 5 Day(s) or more 920 ø15 mm 807-0860 900 (36") 5,900 108

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon